??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25150.1152 Rubber Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers low structure, with through-bore
Bill of material
25150.1152 Rubber Endstop Buffer
BESTNR
Ref. No.
25150.1152
D1
50 mm
H
22 mm
D2
+0.5
6 mm
D3
+0.5
11.0 mm
S1
2.5 mm
S2
1.1 mm
FED
Spring rate R ~
500 N/mm
BB
Load capacity max.
2500
FW
Spring range ~
5.00 N
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
120 °C
G
Weight
76 g
Embedded user actions